Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Heat and electricity for all of Kuopio – and verifiably lower emissions

Industry: Multiple industries
Two engineers looking at an MCS200HW cabinet

Summary

Kuopion Energia is using the MCS200HW multi-component analyzer system to monitor its emissions. The old testing system installed in the stack has been replaced by a new analyzer system with sampling capability that is significantly more versatile and low-maintenance in operation. This enables the Finnish city of Kuopio to be reliably supplied with heat and electricity.

The results:

  • Kuopion Energia’s power plant in Haapaniemi comprises two blocks: Haapaniemi II and III. The first block was commissioned in 1972 and was the first thermal power plant in Finland to be fueled with peat. Haapaniemi II, which was completed ten years ago, replaced the first block which was subsequently decommissioned. 
  • The second block is the main boiler of the power plant in which the new analyzer system is now performing its task. The overall emission measurement package is supplemented by the FWE200 dust measuring device and the FLOWSIC100 gas flow measuring instrument.
  • This article was first published on www.sick.com on July 12th, 2022.  Since Jan 1st 2025 Endress+Hauser exclusively markets SICK’s gas analysis and flow measurement technology worldwide.

The customer requirement: an easy and reliable solution

According to the website of Kuopion Energia, the heat generation of the Haapaniemi Power Plant on a mild morning in late March is 146 Megawatt (MW) and the electricity production 45 MW. The production during the night was presumably even a little higher than this because the temperature was still above the freezing point.

The proportion of peat in the fuel in Haapaniemi has decreased over the years. Today, wood-based biofuels make up over 60% of the fuel used. The wood fuels comprise forest waste and agricultural by-products. They are mainly sourced within a radius of 150 kilometers of Kuopio and delivered to the power plant.

Kuopion Energia’s district heating network covers most of the city center of Kuopio as well as several kilometers south and north of the city. The power plant produces approx. 900-1,000 gigawatt hours (GWh) of heat and 300-350 GWh of electricity. On cold winter days, over 100 truckloads of fuel are delivered to the power plant daily.

Investment in a cleaner production

“A power plant needs to be continuously modernized,” says operation manager Samuli Räisänen from Kuopion Energia’s energy production department. “Our second boiler was commissioned in 1982 and modernized in 2013 in order to comply with current emissions laws. The second boiler is characterized by its flexibility and also operates very well at partial capacity. A flue gas scrubber, which was originally used to remove sulfur, was installed in the boiler in 2015. The scrubber also delivers a considerable quantity of energy when the temperature of the flue gases is reduced to 40-50 °C rather than the previous 150-160 °C. We obtain approx. 50 MW of thermal energy from the condensation and, depending on the volume of flue gas, even up 70 MW. This amounts to an annual fuel saving of 200-250 GWh, i.e. approx. 15% of the fuel consumption of the entire power plant. All this also reduces the overall primary emissions as we are consuming less fuel.”

Last year, a 15,000 cubic meter capacity district heating accumulator was also completed in the power plant which increased the flexibility and operational reliability of the power plant according to Räisänen. The accumulator makes it possible to optimize the electricity and heat production for the time-of-day-dependent electricity prices and to reduce the consumption of fuel, e.g. oil, at peak times during temporarily colder periods.

Our solution:

The analyzer system installed in the stack of the second boiler has been operating since 2004, so was already in need of replacement on account of its long service life. Furthermore, the renewal of the environmental approval in 2019 and new government regulations have imposed new measurement obligations.

“For a system with sampling capability, all that is required is to install a sampling probe in the stack that directs the gas to be analyzed to an analyzer system in a small container on the ground,” explains Räisänen. “We were a bit doubtful about the reliability of the sampling at first, but after a thorough test run organized by SICK we found that there were no blockages or any other problems. The sample was drawn using a maintenance-free ejector, which made it unnecessary to use a pump requiring maintenance.”

The MCS200HW analyzer system was put on the market in 2019 and SICK subsequently presented it to Kuopion Energia. The model name “HW” stands for “Hot Wet”. In practical terms, this means that the entire gas transfer path from the measuring probe onwards is heated to a temperature above the dew point in order to measure the water-soluble gas components and avoid condensation. This ensures the gas components are not washed away and no corrosion occurs.

Versatile and upgradable gas analyzer

The design of the MCS200HW multi-component analyzer system is based on a single-beam infrared photometer (NDIR) using both interference and also gas filter correlation methods. The system can simultaneously measure up to ten infrared-active gas components (HCl, SO2, NO, NO2, CO, CO2, NH3, N2O, H2O, CH4) as well as the quantity of oxygen (O2) and total organic carbon (TOC).

The system has internal calibration filters that perform automatic quality assurance according to QAL3 requirements. No special test gases are required. The system can be configured for the particular gas components to be measured. The result is an economical and reliable system tailored to the requirements of the user.

“We expect an analyzer system to meet the government requirements, be easy to operate, and function reliably”, says Räisänen. “The analyzer meets these requirements perfectly. The overall emission measurement package is supplemented by the FWE200 dust measuring device and the FLOWSIC100 gas flow measuring instrument. We concluded an annual maintenance contract for the devices and have not yet required any additional maintenance visits. We have a good relationship with SICK (now Endress+Hauser Finnland) and over 15 years of experience now with their good service.”

Products and services used

/

Related solutions and technology

Emission monitoring solutions

Benefit from our decades of experience and a complete portfolio for continuous emission monitoring, with future-orientated solutions tailored to the respective measuring task in your industry.

More information

Particle measuring devices

Environmental sustainability relies on the detection and accurate measurement of dust and particle emissions. Our rugged and low-maintenance devices set new standards in particle measuring systems.

More information

Ultrasonic flowmeters

Proline Prosonic Flow and FLOWSIC ultrasonic sensors guarantee versatile and economical measurement of gases and liquids up to a nominal diameter DN 4000 (156")

More information

Digital analyzer solutions

Our digital analyzer solutions support data analysis, trend forecasting and predictive maintenance for both emissions monitoring and process measurement applications.

More information

FAQs

Company logo of: Kuopion Energia

The Kuopion Energia Group consists of Kuopion Energia Oy and Kuopion Sähköverkko Oy. The parent company consists of the energy production and district heating businesses, business technology and the Group's administration. The electricity network business is in a subsidiary, Kuopion Sähköverkko Oy. Kuopion Energia has approximately 64,600 electricity distribution customers and 6,300 district heating customers. It transmits 600 GWh of electricity and sells 900 GWh of heat per year.