Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Technologies, challenges and monitoring requirements in waste treatment processes

From collection to disposal: How controlled waste treatment processes transform waste materials into resources and reduce environmental risks

Aerial view of a waste treatment plant

Global waste requires innovative treatment solutions

Global waste generation is rising rapidly due to urbanization, industrialization and population growth – and is projected to reach around 3.4 billion tons per year by 2050 (Source: Global Waste Management Outlook 2024). Traditional disposal routes such as uncontrolled landfilling are no longer sustainable, as they consume land, generate emissions and waste valuable materials and energy.

In parallel, waste streams are becoming more heterogeneous and regulations more stringent. This increases the need for stable, controlled waste treatment processes that balance three objectives:

  • Minimize environmental and health impacts
  • Maximize material and energy recovery
  • Ensure safe, reliable plant operation

Waste treatment therefore is not just a disposal task; it is a critical part of sustainable resource management and energy systems.

Operational risks in waste treatment

At each step of waste treatment, poor control or missing treatment capacity can lead to:

  • Increased emissions to air, water and soil
  • Odor and noise issues impacting nearby communities and the environment
  • Unstable processes such as combustion or digestion
  • Loss of valuable materials and energy
  • Compliance risks and reputational damage

Engineered waste treatment systems integrate sorting, pre‑treatment, thermal, biological, chemical and final disposal steps to stabilize the material, recover resources and keep emissions within permitted limits.

Types of waste ©Endress+Hauser
Types of waste

Overview of key waste categories: organic, solid and hazardous waste.

Waste types

Types of waste: Challenges and treatment

Solid waste

Everyday household and commercial waste such as packaging, food scraps, paper and plastics. Residues from manufacturing and processing industries, including metals, sludges, chemicals and process by‑products.

  • Process challenges: Highly variable composition, fluctuating calorific value and moisture content, presence of non‑combustibles and recyclables.
  • Impact on treatment: Directly affects sorting efficiency, combustion stability in waste‑to‑energy plants and overall recovery rates.

Organic waste

Biodegradable waste such as food waste, green waste, agricultural residues, slurry and sludge from wastewater treatment.

  • Process challenges: Susceptible to odors, biological instability and fluctuating dry‑matter content.
  • Impact on treatment: Key feedstock for composting or anaerobic digestion; process stability and gas yield depend on feed quality and mixing.

Hazardous waste

Waste containing toxic, reactive, flammable or corrosive substances, such as solvents, certain sludges, pesticides, contaminated packaging, medical or chemical waste.

  • Process challenges: Strict requirements for handling, storage, traceability and destruction efficiency.
  • Impact on treatment: Often routed to dedicated hazardous waste incineration, chemical treatment or encapsulation processes.
Energy recovery

Energy recovery from waste

Waste-to-energy plays an important role in reducing environmental impact and maximizing resource efficiency. Modern waste-to-energy technologies convert residual waste streams into usable energy, heat, or renewable gas, helping operators reduce their reliance on landfills and improve their overall sustainability performance.
We take a closer look at how waste incineration and biogas/biomethane production convert residual and organic waste into usable energy.

Waste incineration

Waste-to-energy incineration converts residual, non‑recyclable waste into useful energy through controlled high‑temperature thermal processes, reducing landfill volumes while advanced flue‑gas cleaning ensures strong environmental performance when the system is properly designed and operated.

Biogas & biomethane production

Organic waste is converted into biogas through anaerobic digestion for use in heat and power generation. By upgrading and purifying biogas, operators can produce biomethane suitable for grid injection and mobility. This supports nutrient and carbon circularity and reduces methane emissions that would otherwise arise from uncontrolled decomposition.

Treatment technologies

Key waste treatment technologies

Modern waste management relies on a range of specialized treatment technologies designed to reduce environmental impact while maximizing resource recovery. Together, the following treatment technologies and methods form an integrated system that converts waste into usable materials and energy while protecting human health and environment.

Mechanical treatment

Technologies such as shredding, sorting and compacting, prepare waste for further processing and separate valuable components like metals, plastics and paper. Challenge: Wear, dust generation, variation in feed properties.

Thermal treatment

Methods, including incineration, pyrolysis and gasification to reduce waste volume and convert combustible materials into energy or synthetic fuels. Challenge: Maintaining stable combustion or conversion despite varying heterogeneous feedstock, controlling emissions and slag quality.

Biological treatment

Processes, such as anaerobic digestion and composting, use microorganisms to break down organic waste into biogas and nutrient‑rich compost. Challenge: Process stability (foaming, acidification), odor management, gas quality and yield.

Chemical treatment

Techniques to neutralize or stabilize hazardous constituents through processes like oxidation, precipitation or pH adjustment. Challenge: Reagent dosing, reaction control, secondary waste generation (e.g. sludge).

Landfill

Increasingly engineered to capture leachate and methane and further greenhouse gases (GHG), serves as the final disposal option for non‑recyclable residues. Challenge: Long‑term monitoring needs, methane emissions, settlement and groundwater protection.

Environment & safety

Environmental and safety risks in waste treatment

If not properly designed and operated, waste treatment can pose significant environmental and health risks:

  • Air emissions: Harmful gases and particulates, including methane, hydrogen sulfide, ammonia, nitrogen oxides, volatile organic compounds, dioxins and fine particulate matter from improper incineration can contribute to climate change, respiratory and cardiovascular diseases, odor nuisance and explosion or fire hazards.
  • Biological risks: Poorly controlled anaerobic digestion and composting sites enable the survival and spread of pathogenic bacteria, viruses and parasites such as E. coli, Salmonella and noroviruses. These risks are amplified through vector attraction (flies, rodents) and the potential presence of antibiotic-resistant microorganisms.
  • Soil, ground and surface water contamination: Poorly engineered landfills can lead to the release of heavy metals, persistent organic pollutants, nutrients, hydrocarbons, pharmaceuticals, PFAS and pathogens into soils, groundwater and surface waters. These contaminants degrade ecosystems, pollute drinking water sources, drive eutrophication and create long-term human health risks.
  • Worker and community exposure: Communities near inadequately controlled waste treatment sites may experience chronic exposure to air pollution, contaminated water and food-chain pollutants. Health impacts include respiratory and cardiovascular disease, increased cancer risk, infections and neurological effects. Odors and visual impacts also affect quality of life and social acceptance.

Without effective containment, emissions control, continuous monitoring and safe process design, waste treatment becomes a source of risk rather than protection. Underscoring that end-to-end risk mitigation is not an add-on, but a prerequisite for safe, compliant and sustainable waste treatment operations.

Laws, policies and regulations protect communities and environment ©shutterstock/Nazrul Iznan

Strong policies, regulations and standards guide sustainable waste treatment and help protect communities and the environment.

Regulations around waste treatment

At the global level, three major multilateral environmental agreements form the core regulatory architecture for waste, chemicals and hazardous emissions:

  • The Basel Convention governs transboundary movement and environmentally sound management of hazardous waste, restricting exports to countries without adequate treatment capacity.
  • The Stockholm Convention targets persistent organic pollutants (POPs), requiring elimination or restriction of listed substances and proper destruction of POP‑containing wastes.
  • The Rotterdam Convention introduces the Prior Informed Consent (PIC) procedure for hazardous chemicals and pesticides in international trade, ensuring countries are informed before accepting such imports.

Within the EU, the Waste Framework Directive (2008/98/EC) defines key concepts such as waste, recovery, recycling, the waste hierarchy and the polluter‑pays principle. Its recent revision in 2025 introduced binding food‑waste reduction targets and harmonized Extended Producer Responsibility (EPR) for textiles, pushing Member States towards more circular waste management systems.

Combined, these frameworks ensure that mechanical, biological, thermal and chemical treatment routes meet strict requirements for emissions control, worker safety, hazardous‑substance management and resource efficiency.

Process parameters

Critical parameters in waste treatment

Across different treatment technologies, certain process and environmental parameters are particularly important for stable operation and compliance:

  • Waste properties: Calorific value, moisture content, particle size and composition (e.g. organics, inerts, metals, plastics)
  • Combustion and thermal treatment: Furnace temperature profile, excess oxygen, residence time, flue‑gas composition (e.g. O₂, CO, NOₓ, SO₂, HCl, NH3, HF, TOC), and dust loading
  • Biological treatment: Dry solids and volatile solids, temperature, pH, redox conditions, biogas composition (CH₄, CO₂, H₂S), and gas flow rates
  • Chemical treatment: pH, conductivity, oxidation‑reduction potential (ORP), reagent dosing and target contaminant concentrations
  • Landfill operation and aftercare: Leachate quantity and quality, groundwater levels, surface water quality, and landfill gas flow and composition

By monitoring these parameters, operators can keep processes stable even when feedstock quality or composition fluctuates, while maximizing energy recovery and material yields through more precise control. At the same time, reliable visibility of parameters is essential for demonstrating compliance with environmental permits and operational standards. It helps reduce unplanned downtime or environmental incidents by enabling problems to be identified early and addressed proactively.

Ready to optimize your waste treatment?

Take the next step toward sustainable, compliant and cost-effective waste treatment. Our local Endress+Hauser experts are ready to support you.

Conclusion

Conclusion: Reliable waste treatment requires process control

Waste treatment has evolved from simple disposal to a key function in sustainable resource and energy management. By combining mechanical, biological, thermal and chemical processes, modern systems can:

  • Reduce environmental and health impacts
  • Recover materials and energy from residual waste
  • Meet stringent regulatory and community expectations

Technologies such as waste‑to‑energy, incineration, biogas & biomethane production and advanced hazardous waste treatment enable operators to turn waste streams into valuable outputs – provided the underlying processes are well engineered, monitored and controlled.

FAQ

Everything you need to know

Endnotes

Find more about waste management